Comsys ADF P300, 270A, 690V-TN, IP32

099H0460

P300-270/690_TCE83G--32"
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.

Détails du produit

Poids brut 671 Kilogram
Poids Net 639 Kilogram
Volume 1109.973 Liter
Numéro EAN 5715253137315

 

Options Power options

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality