130B4157
Filter type: Sine Wave Filter
Type code: MCC101A660T7E23B
Code number: 130B4157
IP rating: IP23
Filter Current Rating 50 Hz (A): 660
Filter Current Rating 60 Hz (A): 625
Filter Current Rating 100 Hz (A): 496
Switching frequency (kHz): 1,5
VLT Power Rating @525-550V (kW): 450-480
VLT Current Rating @525-550 V (A): 596-630
VLT Power Rating @525-600V (kW): 560-630
VLT Current Rating @525-600V (A): 570-630
VLT Power Rating @690V (kW): 500
VLT Current Rating @690V (A): 596
Filter losses @525-550V (W):
Filter losses @525-600V (W): 3000
Filter losses @690V(W):
L-value (mH): 0,19
Cy-Value (µF): 153