130B4154
Filter type: Sine Wave Filter
Type code: MCC101A530T7E00B
Code number: 130B4154
IP rating: IP00
Filter Current Rating 50 Hz (A): 530
Filter Current Rating 60 Hz (A): 502
Filter Current Rating 100 Hz (A): 398
Switching frequency (kHz): 1,5
VLT Power Rating @525-550V (kW): 375
VLT Current Rating @525-550 V (A): 523
VLT Power Rating @525-600V (kW): 500
VLT Current Rating @525-600V (A): 500
VLT Power Rating @690V (kW): 400
VLT Current Rating @690V (A): 523
Filter losses @525-550V (W):
Filter losses @525-600V (W): 2400
Filter losses @690V(W):
L-value (mH): 0,215
Cy-Value (µF): 120