130B4153
Filter type: Sine Wave Filter
Type code: MCC101A430T7E23B
Code number: 130B4153
IP rating: IP23
Filter Current Rating 50 Hz (A): 430
Filter Current Rating 60 Hz (A): 407
Filter Current Rating 100 Hz (A): 323
Switching frequency (kHz): 1,5
VLT Power Rating @525-550V (kW): 300
VLT Current Rating @525-550 V (A): 429
VLT Power Rating @525-600V (kW): 400
VLT Current Rating @525-600V (A): 410
VLT Power Rating @690V (kW): 315
VLT Current Rating @690V (A): 429
Filter losses @525-550V (W):
Filter losses @525-600V (W): 2150
Filter losses @690V(W):
L-value (mH): 0,285
Cy-Value (µF): 99