Une procédure de déconnexion a été initiée pour assurer la sécurité de votre compte.
Votre session expirera dans
Vous avez été déconnecté(e) en raison d'une inactivité au cours des 120 dernières minutes.
The HA- LG-system is the best solution for deep-freezing! Suitable for HFO (safety class A2L) as well as chlorine-free HFC refrigerants (A1). These series is optimized drive for demanding use with HFO refrigerants and seal materials suitable for operation with HFO and HFC refrigerants. Electronic motor protection is included for installation in an external switch cabinet. Suction gas intake directly into the compressor and motor cooled by an integrated ventilation unit. This reduces the compressed gas temperature and thus expands the range of application while at the same time increasing capacity. At the same time, the compressor is physically separated from the compressor, with advantages particularly in the case of motor damage.
The HG - LG model series consists of state-of-the-art classical suction gas-cooled compressor technology.Suitable for HFO (safety class A2L) as well as chlorine-free HFC refrigerants (A1). Optimized drive for demanding use with HFO refrigerants. Seal materials are suitable for operation with HFO and HFC refrigerants. Electronic motor protection is included for installation in an external switch cabinet. Providing Outstanding running comfort, efficiency and reliability on the highest level of quality. When being used in evaporation temperatures greater than +15°C, the ester oil BOCKlub E85 must be used.