Zubehör Schalter, Reduziernippel R3/8 innen auf 1/4 Bördel

017-420566

Reduziernippel R3/8 innen auf 1/4 Bördel, Verpackungseinheit: Multi-Pack, Menge je Verpackungseinheit: 5

Produktdetails

Gross weight 0.061 Kilogram
Net weight 0.055 Kilogram
Volume 0.016 Liter
EAN 5702428020992

 

China RoHS compliance Out of scope
Connection notes Bi flow
Contain batteries No
EU RoHS compliance Out of scope
Packing format Multi pack
Parts included 1x washer Al.
Pressure inlet conn. size [in] 3/8
Pressure inlet conn. std. ISO 228-1
Pressure inlet conn. type G
Pressure inlet Internal/Extern Internal
Pressure outlet conn. size[in] 7/16-20
Pressure outlet conn. type UNF
Pressure outlet Internal/Exter External
Product group Switches accessories
Product Name Description Nipple
Quantity per packing format 5 pc
REACH Candidate List substances No
Type Accessory
Type designation Reducing nipple
Used for product CAS
KP
KPS
MP
RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality