FC-202P250T4E54N2XGC7XXSXXXXA4BXCXXXXDX
FC-202P250T4E54N2XGC7XXSXXXXA4BXCXXXXDX

131Z6579

This product has been discontinued.

Frequency converter
FC-202P250T4E54N2XGC7XXSXXXXA4BXCXXXXDX
(FC-) VLT® AQUA Drive FC-202
(P250) 250 KW / 350 HP, (T) Three phase
(4) 380 - 480 VAC, (E54) IP54 / Type 12
LHD - AAF006 filter + A2 RFI
(X) No brake chopper
(G) Graphical Loc. Cont. Panel
(C) Coated PCB, (7) Fuse
(A4) DeviceNet MCA 104, (BX) No B Option
(X) No C1 option, (DX) No D option
Frame: D13
Other options according to Model code

Model code: FC-202P250T4E54N2XGC7XXSXXXXA4BXCXXXXDX

Product details

Gross weight 530 kg
Net weight 430 kg
Volume 0 l
EAN 5710107362714

VLT® AQUA DRIVE FC 200 SERIES

Product Group FC- (FC-) VLT® AQUA Drive FC-
Series 202 202
Power Rating P250 (P250) 250 KW / 350 HP
Phase T (T) Three phase
Mains Voltage 4 (4) 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter N2 LHD - AAF006 filter + A2 RFI
Brake - Safe Stop X (X) No brake chopper
LCP G (G) Graphical Loc. Cont. Panel
Coating PCB C (C) Coated PCB
Mains Option 7 (7) Fuse
Adaptation A X (X) Standard Cable Entries
Adaptation B X (X) No adaptation
A Option A4 (A4) DeviceNet MCA 104
Software Release SXXX (SXXX) Latest release std. SW.
B Option BX (BX) No B Option
Software Language Pack X (X) Standard Language Pack
C0 Option MCO CX (CX) No C0 option
C1 Option X (X) No C1 option
C Option Software XX (XX) No software option
D Option DX (DX) No D option
Frame Size D13 D13
Typecode Part 1 FC-202P250T4E54N2XGC
Typecode Part 2 7XXSXXXXA4BXCXXXXDX
Calculated Gross Weight 390.3
Calculated Net Weight [kg] 390
Continuous Current (HO) [A] 395
Continuous Current (HO) [A] 361
Continuous Current (NO) [A] 480
Continuous Current (NO) [A] 443
Intermittent Current (HO) [A] 592
Intermittent Current (HO) [A] 542
Intermittent Current (NO) [A] 528
Intermittent Current (NO) [A] 487
kVA 333
Material Gross Weight 530
Material Net Weight 430
Modelcode01 FC-202P250T4E54N2XGC
Modelcode02 7XXSXXXXA4BXCXXXXDX
Power 110% (NO) [KW] 250
Power 150% (HO) [KW] 200
Power 160% (HO) [KW] NV
Power 180% (HO) [KW] NV
Product Catalog NO_VIEW NO VIEW
Product View (Switch) GLBL Global (Standard)
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality