131Z6579
Frequency converter
FC-202P250T4E54N2XGC7XXSXXXXA4BXCXXXXDX
VLT® AQUA Drive FC-202
(P250) 250 KW / 350 HP, Three phase
380 - 480 VAC, (E54) IP54 / Type 12
LHD - AAF006 filter + A2 RFI
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D13
No C1 option, No D option
DeviceNet MCA 104, No B Option
Other options according to Model code
Danfoss VLT® AQUA Drive is dedicated to water and wastewater applications. With a wide range of powerful standard and optional features, the VLT® AQUA Drive provides the lowest overall cost of ownership for water and wastewater applications.