Electric expansion valve, ETS 25

034G4201

Inlet connection type: Solder ODF

Product details

Gross weight 1.027 Kilogram
Net weight 0.864 Kilogram
Volume 3.356 Liter
EAN 5702428825771

 

Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
EAC
LLC CDC TYSK
UKCA
UL
Balanced port [Yes/No] No
CE evaluated Yes
China RoHS compliance Yes
Compatible Danfoss controllers EKE 1A
EKE 1B
EKE 1C
Connection material Copper
Contain batteries No
Direction Straightway
Electrical conn. Male/Female Male
Electrical connection M12
Electrical connection size 4 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Embossed 2-way arrow
Fluid Group 2
Full travel time speed [s] [max] 17 s
Full travel time speed [s] [min] 8.5 s
Inlet connection type Solder ODF
Inlet size [in] 1/2 in
Lubricants compatibility MO
POE
Manual operation option AST-G service driver
Max allowed duty cycle [%] 100 %
Max tot PowerCons CurrDrive[W] 1.3 W
Max tot PowerCons VoltDrive[W] 5.5 W
Max. Working Pressure [bar] 45.5 bar
Max. Working Pressure [psig] 660 psig
MaxOPD [bar] 33 bar
MaxOPD [psi] 478.6 psi
MaxOPD reverse [bar] 33 bar
MaxOPD reverse [psi] 478.6 psi
Motor type Bi-polar
Outlet connection type Solder ODF
Outlet size [in] 1/2 in
Packing format Multi pack
PED category I
Phase current (peak) [mA] 141 mA
Phase current (RMS) [mA] 100 mA
Phase inductance [µH] 85000 μH
Product accessories Stepper valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 6 pc
Rated cap. cond. note Full stroke open, normal flow
Rated cap. conditions [IMP] tcond=90 °F
tevap=40 °F
tliq=82 °F
Rated cap. conditions [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Rated cap. R404A/R507A [kW] 88 kW
Rated cap. R404A/R507A [TR] 25 TR
Rated capacity R134a [kW] 93 kW
Rated capacity R134a [TR] 27 TR
Rated capacity R22 [kW] 117 kW
Rated capacity R22 [TR] 34 TR
Rated capacity R407C [kW] 129 kW
Rated capacity R407C [TR] 37 TR
Rated capacity R410A [kW] 144 kW
Rated capacity R410A [TR] 41 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant temperature [ºC] [max] 65 °C
Refrigerant temperature [ºC] [min] -40 °C
Refrigerant temperature [ºF] [max] 150 °F
Refrigerant temperature [ºF] [min] -40 °F
Refrigerants R1234ze(E)
R134a
R22
R404A
R407A
R407C
R407F
R407H
R410A
R417A
R422A
R422B
R422D
R438A
R442A
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R513A
R513B
R515A
R515B
Resistance [kOhm] 0.1 kOhm
SCIP dossier no. e3ad9fd7-71e7-4510-9bd9-560a85cda8bf
SCIP dossier product name ETS 12,5-25 KVS 15 - electric expansion valve
Serviceable Stepper valve spare parts
Step mode 2-phase full step
Total steps 2625 (full steps)
Type ETS 25
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R410A
R422B
R422D
R438A
R448A
R449A
R450A
R452A
R507A
R513A
UL evaluated Yes
Voltage [V] DC [max] 13.8 V
Voltage [V] DC [min] 11.5 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality