ETS 12.5 - ETS 400

Show more
ETS 12.5 - ETS 400

Shows 20 product(s)

034G0505

Electric expansion valve, ETS 100

Inlet connection type: Solder ODF, Inlet size [in]: 1 5/8 in, Outlet size [in]: 1 5/8 in

034G0507

Electric expansion valve, ETS 100

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

034G0508

Electric expansion valve, ETS 100

Inlet connection type: Solder ODF, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in

034G1704

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 3/8 in

034G1705

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 1 1/8 in

034G1706

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

034G1708

Electric expansion valve, ETS 50

Inlet connection type: Solder ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in

034G4202

Electric expansion valve, ETS 25

Inlet connection type: Solder ODF, Inlet size [mm]: 16, Outlet size [mm]: 16.00

034G4203

Electric expansion valve, ETS 25

Inlet connection type: Solder ODF, Inlet size [mm]: 22, Outlet size [mm]: 22.00

View: