Filter drier, shell, DCR

023U1203

Core Size code: 96 cu.in., Connection material: Steel

Product details

Gross weight 21.1 Kilogram
Net weight 19.92 Kilogram
EAN 5715162791813

 

Body material Steel
Braket No
Brand ELIMINATOR
CE evaluated Yes
China RoHS compliance Yes
Connection material Steel
Connection size DN 50
Connection standard ANSI B 36.10 SCH 80
Connection type Butt weld
Contain batteries No
Core Size code 96 cu.in.
Cover Plug
EPD available Yes
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Liq Cap [Kw] 595
Liq Cap [TR] 169,19
LiqCap Cond (ARI 710-2009)[SI] Delta p=0.07bar
tliq= 0°C
tvap=-30°C
LiqCapCond (ARI 710-2009)[IMP] Delta p=1psi
tliq= 32°F
tvap=-22°F
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
Net volume [foz US] 98 Fluid Ounce US
Net volume [l] 2.9 L
Number of cores 2
Packing format Industrial pack
Parts included 1 Flat gasket
Parts Program name DCR
PED category II
Port connection type G
Port size (Nominal) [in] 1/2 in
Product accessories DCR accessories
Product group Filter driers
Product Name Description Filter drier, shell
Quantity per packing format 12 pc
REACH Candidate List substances No
Refrigerants R744
Serviceable DCR spare parts
Shell volume [foz US] 135 Fluid Ounce US
Shell volume [l] 4 L
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -55 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -67 °F
Type DCR
Type designation DCR 09617dB
UL approval file name UL-US-2417625-0
UL approved refrigerants R744
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality