Filters and Strainers

Shows 111 product(s)

023U7056

Filter drier, shell, DCR

Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [mm]: 42.00

023U7064

Filter drier, shell, DCR

Core Size code: 96 cu.in., Connection material: Steel, Connection Solder size [in]: 2 1/8 in, Connection Solder size [mm]: 54.00

023U7066

Filter drier, shell, DCR

Core Size code: 144 cu.in., Connection material: Steel, Connection Solder size [in]: 1 1/8 in

023U7068

Filter drier, shell, DCR

Core Size code: 144 cu.in., Connection material: Steel, Connection Solder size [in]: 1 5/8 in

023U7070

Filter drier, shell, DCR

Core Size code: 144 cu.in., Connection material: Steel, Connection Solder size [in]: 2 1/8 in, Connection Solder size [mm]: 54.00

023U7251

Filter drier, shell, DCR

Core Size code: 48 cu.in., Connection material: Copper, Connection Solder size [in]: 7/8 in, Connection Solder size [mm]: 22.00

023U7253

Filter drier, shell, DCR

Core Size code: 48 cu.in., Connection material: Copper, Connection Solder size [in]: 1 1/8 in

023U7254

Filter drier, shell, DCR

Core Size code: 48 cu.in., Connection material: Copper, Connection Solder size [in]: 1 3/8 in, Connection Solder size [mm]: 35.00

023U7255

Filter drier, shell, DCR

Core Size code: 48 cu.in., Connection material: Copper, Connection Solder size [in]: 1 5/8 in

023U7259

Filter drier, shell, DCR

Core Size code: 96 cu.in., Connection material: Copper, Connection Solder size [mm]: 28.00

View: