RT pressure switches incorporate a pressure controlled, single-pole change over switch where the contact position depends on the pressure in the connection port and the set value. The RT series consists of pressure switches, differential pressure switches and pressure switches for neutral zone regulation, all for general use within the industrial and marine segments. The series also covers safety pressure switches dedicated for steam boiler plants. For installations in which operation is particularly critical from safety and economic points of view, the use of fail-safe pressure switches is recommended. The use of gold-plated contacts is also recommended in such installations, provided operation involves only a few switching cycles or signal currents and voltages.
Shows 18 product(s)
Pressure switch, RT1A
Regulation range [bar] Pe: -0.8 - 5, Differential [bar]: 0.5 - 1.6, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22
Pressure switch, RT1A
Regulation range [bar] Pe: -0.8 - 5, Differential [bar]: 0.5 - 0.65, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22
Pressure switch, RT5A
Regulation range [bar] Pe: 4 - 17, Differential [bar]: 1.2 - 4, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22
Pressure switch, RT5A
Regulation range [bar] Pe: 4 - 17, Differential [bar]: 1.3, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP54, Max. Working Pressure [bar]: 22
Pressure switch, RT6AS
Regulation range [bar] Pe: 10 - 28, Differential [bar]: 1.5, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: M, Pressure connection size: 12 x 1.5, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 34
Pressure switch, RT19W
Regulation range [bar] Pe: 5 - 25, Differential [bar]: 1.2, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42
Pressure switch, RT112
Regulation range [bar] Pe: 0.1 - 1.1, Differential [bar]: 0.07 - 0.16, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7
Pressure switch, RT113E
Regulation range [bar] Pe: 0 - 0.3, Differential [bar]: 0.01 - 0.05, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 0.4
Pressure switch, RT113
Regulation range [bar] Pe: 0 - 0.3, Differential [bar]: 0.01 - 0.05, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 0.4
Pressure switch, RT116
Regulation range [bar] Pe: 1 - 10, Differential [bar]: 0.33 - 1.3, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22