Pressure switch, RT113

017-519666

Regulation range [bar] Pe: 0 - 0.3, Differential [bar]: 0.01 - 0.05, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 0.4

Product details

Gross weight 0.984 Kilogram
Net weight 0.878 Kilogram
Volume 4.537 Liter
EAN 5702423120550

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -10 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] 14 °F
Approval BV
CCC
CE
DNV
EAC
GL
LLC CDC EURO-TYSK
LVD
NKK
PZH
RINA
RMRS
RoHS
RoHS China
TYSK
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=3 A, 400 V
AC1=10 A, 400 V
AC3=4 A, 400 V
DC13=12 W, 220 V
LR=28 A, 400 V
Contain batteries No
Differential [bar] [max] 0.05 bar
Differential [bar] [min] 0.01 bar
Differential [psi] [max] 0.7 psi
Differential [psi] [min] 0.1 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size 2xPg 13.5
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 10A
EN 60947 wiring properties Flex, ferrules: 0.2-1.5 mm2
Flex, no ferrules: 0.2-2.5 mm2
Solid/stranded: 0.2-2.5 mm2
Enclosure rating IP IP66
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
Max. test pressure [bar] Pe 0.5 bar
Max. test pressure [psig] 7 psig
Max. Working Pressure [bar] 0.4 bar
Max. Working Pressure [psig] 6 psig
Other RoHS documentation Saudi Arabia RoHS
Packing format Multi pack
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Diaphragm
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 0.3 bar
Regulation range [bar] Pe [min] 0 bar
Regulation range [psig] Pe [max] 4.4 psig
Regulation range [psig] Pe [min] 0 psig
Reset function Auto
SCIP dossier no. f62fe422-beda-433a-a602-740419c82c06
SCIP dossier product name RT Presso_Diff.Presso
Serviceable Contact systems
Type RT113

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality