Show more
RT

Shows 6 product(s)

017D002166

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 0.5 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017D002366

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 0.5 - 6, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42

017D002566

Differential pressure switch, RT262A

Diff.press.setting range [bar]: 0.1 - 1.5, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11

017D002766

Differential pressure switch, RT262A

Diff.press.setting range [bar]: 0 - 0.3, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11

017D004366

Differential pressure switch, RT262AL

Diff.press.setting range [bar]: 0.1 - 1.5, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11

017D008166

Differential pressure switch, RT266AL

Diff.press.setting range [bar]: 0 - 0.9, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7

View: