Differential pressure switch, RT266AL
017D008166
Diff.press.setting range [bar]: 0 - 0.9, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7
Diff.press.setting range [bar]: 0 - 0.9, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7
Gross weight | 1.4 Kilogram |
Net weight | 1.149 Kilogram |
Volume | 4.715 Liter |
EAN | 5702428042680 |
Gross weight | 1.4 Kilogram |
Net weight | 1.149 Kilogram |
Volume | 4.715 Liter |
EAN | 5702428042680 |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [Max] | 149 °F |
Ambient temperature range [°F] [Min] | -4 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD PZH RMRS RoHS RoHS China TYSK |
CE-mærket | Yes |
Contact differential [bar] | 0.05 bar |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Diff. trykindstillingsområde [MPa] [Maks.] | 0.09 MPa |
Diff. trykindstillingsområde [MPa] [Min.] | 0 MPa |
Diff. trykindstillingsområde [psi] [Maks.] | 13.1 psi |
Diff. trykindstillingsområde [psi] [Min.] | 0 psi |
Diff.press.setting range [bar] [Max] | 0.9 bar |
Diff.press.setting range [bar] [Min] | 0 bar |
Driftsomr., LP-side [psig]Pe [Maks.] | 87 psig |
Driftsomr., LP-side [psig]Pe [Min.] | -15 psig |
EEE-kategori | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | 2xPg 13.5 |
Elektr. spec. std. | EN 60947-4/-5 |
Elektr. tilslutn. std. | DIN 40430 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP | IP66 |
EU RoHS-overensstemmelse | Yes |
EU RoHS-undtagelsesklausul | No |
Indeholder batterier | No |
Kina RoHS-overensstemmelse | Yes |
Kontaktfunk. | SPDT (neutral zone) |
Maks. prøvetryk [bar] Pe | 8 bar |
Maks. prøvetryk [psig] | 116 psig |
Max. neutral zone [bar] | 0.23 bar |
Max. Working Pressure [bar] | 7 bar |
Max. Working Pressure [psig] | 101 psig |
Omfattet af WEEE | Yes |
Operat. range LP side [bar] Pe [Max] | 6 bar |
Operat. range LP side [bar] Pe [Min] | -1 bar |
Packing format | Multi pack |
Pressure connection notes | Weld nipple d6.5/D10mm |
Pressure connection size | 3/8 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] Pe [Max] | 6 bar |
Pressure range [bar] Pe [Min] | -1 bar |
Product accessories |
Generic accessories Switches accessories |
Product description | Diff. Pressure Switch |
Produktgruppe | Switches and thermostats |
Produktnavn | Differenspressostat |
Quantity per packing format | 9 pc |
REACH-kandidatlistens stoffer | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP-dossier nr. | f62fe422-beda-433a-a602-740419c82c06 |
SCIP-dossier produktnavn | RT Presso_Diff.Presso |
Serviceable | Contact systems |
Tryktilslutn. std. | ISO 228-1 |
Type | RT266AL |
Udløsertid for relæsiden [s] | 0 s |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [Max] | 149 °F |
Ambient temperature range [°F] [Min] | -4 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD PZH RMRS RoHS RoHS China TYSK |
CE-mærket | Yes |
Contact differential [bar] | 0.05 bar |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Diff. trykindstillingsområde [MPa] [Maks.] | 0.09 MPa |
Diff. trykindstillingsområde [MPa] [Min.] | 0 MPa |
Diff. trykindstillingsområde [psi] [Maks.] | 13.1 psi |
Diff. trykindstillingsområde [psi] [Min.] | 0 psi |
Diff.press.setting range [bar] [Max] | 0.9 bar |
Diff.press.setting range [bar] [Min] | 0 bar |
Driftsomr., LP-side [psig]Pe [Maks.] | 87 psig |
Driftsomr., LP-side [psig]Pe [Min.] | -15 psig |
EEE-kategori | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | 2xPg 13.5 |
Elektr. spec. std. | EN 60947-4/-5 |
Elektr. tilslutn. std. | DIN 40430 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP | IP66 |
EU RoHS-overensstemmelse | Yes |
EU RoHS-undtagelsesklausul | No |
Indeholder batterier | No |
Kina RoHS-overensstemmelse | Yes |
Kontaktfunk. | SPDT (neutral zone) |
Maks. prøvetryk [bar] Pe | 8 bar |
Maks. prøvetryk [psig] | 116 psig |
Max. neutral zone [bar] | 0.23 bar |
Max. Working Pressure [bar] | 7 bar |
Max. Working Pressure [psig] | 101 psig |
Omfattet af WEEE | Yes |
Operat. range LP side [bar] Pe [Max] | 6 bar |
Operat. range LP side [bar] Pe [Min] | -1 bar |
Packing format | Multi pack |
Pressure connection notes | Weld nipple d6.5/D10mm |
Pressure connection size | 3/8 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] Pe [Max] | 6 bar |
Pressure range [bar] Pe [Min] | -1 bar |
Product accessories |
Generic accessories Switches accessories |
Product description | Diff. Pressure Switch |
Produktgruppe | Switches and thermostats |
Produktnavn | Differenspressostat |
Quantity per packing format | 9 pc |
REACH-kandidatlistens stoffer | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP-dossier nr. | f62fe422-beda-433a-a602-740419c82c06 |
SCIP-dossier produktnavn | RT Presso_Diff.Presso |
Serviceable | Contact systems |
Tryktilslutn. std. | ISO 228-1 |
Type | RT266AL |
Udløsertid for relæsiden [s] | 0 s |