Show more
ICS

Shows 147 product(s)

027H2025

Pilot operated servo valve, ICS1 25-5, Soldering

Inlet connection type: Soldering, Connection standard: ASME B 16.22, Kv value [m³/h]: 1.7, Connection material: Steel

027H2028

Pilot operated servo valve, ICS1 25-5, 20 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 20, Kv value [m³/h]: 1.7, Connection material: Steel

027H2029

Pilot operated servo valve, ICS1 25-5, 20 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Inlet connection size [mm]: 20, Kv value [m³/h]: 1.7, Connection material: Steel

027H2030

Pilot operated servo valve, ICS1 25-10, 25 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25, Kv value [m³/h]: 3.5, Connection material: Steel

027H2031

Pilot operated servo valve, ICS1 25-10, 25 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Inlet connection size [mm]: 25, Kv value [m³/h]: 3.5, Connection material: Steel

027H2035

Pilot operated servo valve, ICS1 25-10, Soldering

Inlet connection type: Soldering, Connection standard: ASME B 16.22, Kv value [m³/h]: 3.5, Connection material: Steel

027H2038

Pilot operated servo valve, ICS1 25-10, 20 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 20, Kv value [m³/h]: 3.5, Connection material: Steel

027H2039

Pilot operated servo valve, ICS1 25-10, 20 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Inlet connection size [mm]: 20, Kv value [m³/h]: 3.5, Connection material: Steel

027H2041

Pilot operated servo valve, ICS1 25-15, 25 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Inlet connection size [mm]: 25, Kv value [m³/h]: 6, Connection material: Steel

027H2045

Pilot operated servo valve, ICS1 25-15, Soldering

Inlet connection type: Soldering, Connection standard: ASME B 16.22, Kv value [m³/h]: 6, Connection material: Steel

View: