Pilot operated servo valve, ICS1 25-10, Soldering

027H2035

Inlet connection type: Soldering, Connection standard: ASME B 16.22, Kv value [m³/h]: 3.5, Connection material: Steel

Product details

Gross weight 3.692 Kilogram
Net weight 3.486 Kilogram
Volume 8.68 Liter
EAN 5702428236898

 

Approval EAC
LLC CDC EURO-TYSK
UL
Body material Steel
Brand ICV Flexline
China RoHS compliance Out of scope
Connection material Steel
Connection standard ASME B 16.22
Contain batteries No
Cv value [gal/min] 4.1 gal/min
Direction Straightway
EU RoHS compliance Out of scope
Ext pilot pressure connection Weld nipple (P2 Port)
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Inlet connection size [in] 7/8 in
Inlet connection type Soldering
Kv value [m³/h] 3.5 m³/h
Manual operation option Manual open spindle
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
Opening configuration Closed (delta p=0 bar)
Full open (delta p≥0.2 bar)
PropOpen (delta p=0.07-0.2bar)
Outlet connection size [in] 7/8 in
Outlet connection type Soldering
Packing format Single pack
Parts Program name ICS
PED category Art. 3, par. 3
Pressure gauge connection Int. thread with blind plug
Product accessories ICM / ICS / ICLX accessories
Product description Servo operated valve
Product group Press. and temp. regul. valves
Product Name Description Pilot operated servo valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R1234ze(E)
R507A
R1234yf
R125
R152a
R227ea
R236fa
R245fa
R290
R32
R407H
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R512A
R513A
R513B
R515A
R515B
R516A
R170
R452C
R600
R600a
Serviceable ICM / ICS / ICLX spare parts
Surface coating Zn (TLP)
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -76 °F
Top cover 1 function module
Type ICS1 25-10
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0
UL evaluated Yes
Valve operation Pilot operated
Valve version Standard version

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality