Elztrip EZ106 600W 230V, Mono panel

95002110

Application: Other heating

Product details

Gross weight 3.9 Kilogram
Net weight 3.8 Kilogram
Volume 14.443 Liter
EAN 5703466116739

 

Application Other heating
Approval CE
Certification company CE
Colour Paint White
Depth [mm] 1000 mm
Description Elztrip EZ106 600W 230V, Mono panel
EEE category 5 small equipment (any external dimension 50 cm)​
Height [mm] 50 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Installation height [mm] [Min] 600 mm
Package depth [mm] 360 mm
Package height [mm] 340 mm
Package width [mm] 1180 mm
Product description Elztrip EZ106
Product group Other Heating Products
Supply voltage [V] AC 230 V
Type Radiant Heater
UNSPSC CODE 40101819

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality