EZ336 3600W 400V, 3 fixed panel

95002107

Application: Other heating

Product details

Gross weight 14.6 Kilogram
Net weight 14.454 Kilogram
Volume 65.79 Liter
EAN 5703466175040

 

Application Other heating
Approval CE
Certification company CE
Colour Paint White
Depth [mm] 336 mm
Description EZ336 3600W 400V, 3 fixed panel
EEE category 5 small equipment (any external dimension 50 cm)​
Height [mm] 63 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Installation height [mm] [Min] 600 mm
Package depth [mm] 90 mm
Package height [mm] 430 mm
Package width [mm] 1700 mm
Product description Elztrip EZ336
Product group Other Heating Products
Supply voltage [V] AC 400 V
Type Radiant Heater
UNSPSC CODE 40101819

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality