Energy meters, Supercal 5, Heating and cooling, mains, M-Bus

187F8307

Energy calculator

Product details

Gross weight 0.69 Kilogram
Net weight 0.63 Kilogram
Volume 2.414 Liter
EAN 5702424691271

 

Ambient class E1 / M1
Application Heating and cooling
Approval authority MID
China RoHS compliance Yes
Description Energy calculator
Diameter [mm] [Max] 1200 mm
Diameter [mm] [Min] 600 mm
Display type LCD
Energy unit MWh
EU RoHS compliance Yes
EU RoHS exemption clause No
For flow meter SONO3500 CT
Installation Return
Integrated communication M-Bus
Interface module slot 1 No interface module
IP protection class IP65
Product group Energy meters
Pulse value volume [l/pulse] 50 l/pulse
qp [m³/h] [Max] 2950 m³/h
qp [m³/h] [Min] 950 m³/h
REACH Candidate List substances No
Supply voltage [V] DC 4 V
Supply voltage type mains
Type Supercal 5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality