EvoFlat 4.0F, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M, Copper

183B1005

EvoFlat 4.0 F2, composite, radiator heating, DHW HEX copper type 2

Product details

Gross weight 11.3 Kilogram
Net weight 10.1 Kilogram
EAN 5702424599959

 

Air vent Yes
Application type Direct Heating & Instantaneous DHW
CE evaluated Yes
Connection direction Bottom
Cover material EPP
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 150 mm
Description EvoFlat 4.0 F2, composite, radiator heating, DHW HEX copper type 2
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 53 kW
DHW capacity [kW] [Min] 45 kW
DHW circulation Optional
DHW controller name TPC-M
Differential pressure controller Integrated
Electrical connection 230V 50 Hz
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating capacity [kW] [Max] 18 kW
Heating capacity [kW] [Min] 10 kW
Heating circuit - control Thermostat
Heating control type Thermostatic + Differential pressure
Heating controller name TPC-M
Heating system type Radiator heating
HEX heating brazing material Copper
In scope of WEEE No
Metering Prepared for water and energy meter
Piping PPS composite
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Strainer Primary
Summer bypass Yes
Supply temperature construction [˚C] 95 °C
Thermal conductivity [W/mK] 0.039 W/m-K
Type EvoFlat 4.0F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality