Coupling

180Z0271

APP 30-46; APP W HC 15-30, Motor frame Size: IEC 315, 1.57 in, 80 mm

Product details

Gross weight 30.742 Kilogram
Net weight 19.6 Kilogram
Volume 33.06 Liter
EAN 5715162680476

 

Application Desalination
Description Coupling APP 38-APP 43 Softex IEC315
For product APP 30-46
APP W HC 15-30
In scope of WEEE and contain batteries No
Motor frame Size IEC 315
Motor shaft diameter [in] 3.15 in
Motor shaft diameter [mm] 80 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.57 in
Pump shaft diameter [mm] 40 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality