Coupling

180Z0270

APP 16-22; APP W HC 15-30; APP 21-46, Motor frame Size: IEC 280, 1.57 in, 75 mm

Product details

Gross weight 11.796 Kilogram
Net weight 11.526 Kilogram
Volume 5.775 Liter
EAN 5715162676356

 

Application Desalination
Description Coupling APP21-APP30 Softex IEC280
For product APP 16-22
APP 21-46
APP W HC 15-30
In scope of WEEE and contain batteries No
Motor frame Size IEC 280
Motor shaft diameter [in] 2.95 in
Motor shaft diameter [mm] 75 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.57 in
Pump shaft diameter [mm] 40 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality