Coupling

180Z0242

APP 0.6-3.5, Motor frame Size: IEC 90, 0.63 in, 24 mm

Product details

Gross weight 0.208 Kilogram
Net weight 0.12 Kilogram
Volume 0.625 Liter
EAN 5715162678435

 

Application Desalination
Description Dentex B24.24H7-16H
For product APP 0.6-3.5
In scope of WEEE and contain batteries No
Motor frame Size IEC 90
Motor shaft diameter [in] 0.94 in
Motor shaft diameter [mm] 24 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling

Acessórios

Peças de Reposição

Replacement

Replacement

Replacement

Serviços

Software

Software and firmware to extend functionality