Coupling and Bell Housing

180Z0218

APP 5.1-10.2; PAH 50-100, Motor frame Size: IEC 180, 1.26 in, 48 mm

Product details

Gross weight 8.29 Kilogram
Net weight 5.578 Kilogram
Volume 50.662 Liter
EAN 5715162677360

 

Application Desalination
Industrial Water
Description Coupling kit IEC 180/APP5.1-10.2, PAH 50-100
For product PAH 50-100
APP 5.1-10.2
In scope of WEEE and contain batteries No
Motor frame Size IEC 180
Motor shaft diameter [in] 1.89 in
Motor shaft diameter [mm] 48 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.26 in
Pump shaft diameter [mm] 32 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality