Coupling and Bell Housing

180Z0217

APP 5.1-10.2; PAH 50-100, Motor frame Size: IEC 160, 1.26 in, 42 mm

Product details

Gross weight 5.328 Kilogram
Net weight 5.014 Kilogram
Volume 50.662 Liter
EAN 5715162677247

 

Application Desalination
Industrial Water
Description APP5.1-10.2, PAH 50-100 Coupling kit IEC 160
For product PAH 50-100
APP 5.1-10.2
In scope of WEEE and contain batteries No
Motor frame Size IEC 160
Motor shaft diameter [in] 1.65 in
Motor shaft diameter [mm] 42 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.26 in
Pump shaft diameter [mm] 32 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality