Coupling and Bell Housing

180Z0216

APP 5.1-10.2; PAH 50-100, Motor frame Size: IEC 132, 1.26 in, 38 mm

Product details

Gross weight 3.79 Kilogram
Net weight 1.91 Kilogram
Volume 50.662 Liter
EAN 5715162678398

 

Application Desalination
Industrial Water
Description Coublings kit IEC 132, ø300/ø38, DIN
For product PAH 50-100
APP 5.1-10.2
In scope of WEEE and contain batteries No
Motor frame Size IEC 132
Motor shaft diameter [in] 1.5 in
Motor shaft diameter [mm] 38 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.26 in
Pump shaft diameter [mm] 32 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality