Energy Recovery Device, iSave 50

180F7020

Mounting orientation: Vertical; Bare shafted; Horizontal, HP out flow [m³/h] [Max]: 52, HP out flow [gpm] [Max]: 228, Rated power [HP]: 30.0, Rated power [kW]: 22.5

Product details

Gross weight 191.7 Kilogram
Net weight 163.5 Kilogram
Volume 195.511 Liter
EAN 5715162673416

 

Allowable working torque [lbf·ft] [Max] 125 lbf∙ft
Allowable working torque [Nm] [Max] 170 N-m
Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Country of origin Denmark
Description iSave 50 (Without motor)
Differential pressure HP in out [barg] [Max] 5 barg
Differential pressure HP in out [psig] [Max] 72 psig
Drain connection size [in] 1/4 in
Drain connection standard BSPP
Drain connection type BSPP
Flow [gpm] [Min] 184 gal/min
Flow [m³/h] [Min] 42 m³/h
HP inlet connection size [in] 3 in
HP Inlet connection standard Victaulic
HP inlet pressure [barg] [Min] 40 barg
HP inlet pressure [psig] [Min] 580 psig
HP inlet pressure, intermittent [barg] [Min] 2 barg
HP inlet pressure, intermittent [psig] [Min] 29 psig
HP out flow [gpm] [Max] 228 gal/min
HP out flow [m³/h] [Max] 52 m³/h
HP outlet connection size [in] 3 in
HP Outlet connection standard Victaulic
HP outlet pressure [barg] [Max] 83 barg
HP outlet pressure [psig] [Max] 1200 psig
In scope of WEEE and contain batteries No
LP in out @ max flow [psig] 8 psig
LP in out @ max. flow [barg] 1 barg
LP in out max. static test pressure [barg] 189 barg
LP in out max. static test pressure [psig] 13 psig
LP inlet allowable working flow [gpm] [Max] 252 gal/min
LP inlet allowable working flow [m³/h] [Max] 57 m³/h
LP Inlet allowable working pressure [barg] [Min] 2 barg
LP Inlet allowable working pressure [psig] [Min] 29 psig
LP inlet connection size [in] 3 in
LP Inlet connection standard Victaulic
LP inlet pressure [barg] [Max] 5 barg
LP inlet pressure [psig] [Max] 72 psig
LP Inlet pressure peak [barg] 10 barg
LP Inlet pressure peak [psig] 145 psig
LP outlet connection size [in] 3 in
Lubrication flow at 60 [m³/h] [Max] 1.5 m³/h
Lubrication flow at 871 [gpm] [Max] 6.6 gal/min
Material type Duplex
Super Duplex
Media temperature [°C] [Max] 35 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 95 °F
Media temperature [°F] [Min] 36 °F
Mounting orientation Vertical
Horizontal
Bare shafted
Outside dimensions of packaging LxWxH [in] 34,6x16,7x19,5
Outside dimensions of packaging LxWxH [mm] 882x426x496
Product description iSave
Product group Energy Recovery Device
Rated power [HP] 30
Rated power [kW] 22.5 kW
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 83 dBA
Speed [rpm] [Max] 650 rpm
Speed [rpm] [Min] 525 rpm
Starting torque [lbf·ft] [Max] 132 lbf∙ft
Starting torque [Nm] [Max] 180 N-m
Static test pressure HP in out [barg] [Max] 108 barg
Static test pressure HP in out [psig] [Max] 1566 psig
Type iSave 50-70
Type designation iSave 50
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality