Hydraulic motor, MAH 6.3 CCW

180F0105

Product description: MAH

Product details

Gross weight 4.388 Kilogram
Net weight 4.345 Kilogram
Volume 6.003 Liter
EAN 5715162670590

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Description MAH 6.3CCW AXIAL PISTON MOTOR
Drain connection size [in] 1/8 in
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 3 °C
Product description MAH
Product group Hydraulic motor
Rated power [kW] 5.2 kW
REACH Candidate List substances No
Speed [rpm] [Max] 4000 rpm
Speed [rpm] [Min] 300 rpm
Starting torque at max pressure [Nm] 4 N-m
Type MAH 4-6.3
Type designation MAH 6.3 CCW

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality