APP pumps, APP 5.1 Ex

180B3105

Flow [gpm] [Max]: 21.7, Flow [l/min] [Max]: 83.7, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6

Product details

Gross weight 36 Kilogram
Net weight 28.835 Kilogram
Volume 33.67 Liter
EAN 5715162668986

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
Approval ATEX
CE
ATEX compliance Ex II 2G cb T6 / Ex II 3G c T6
Body material Duplex
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Country of origin Denmark
Description APP 5.1 Ex
Displacement [cm³/rev] 50.2 cm³/rev
Displacement [in³/rev] 3.06 in³/rev
Drain connection size (metric) M6
Drain connection standard Metric
Drain connection type Thread
EU RoHS compliance Out of scope
Flow [gpm] [Max] 21.7 gal/min
Flow [gpm] [Min] 7.4 gal/min
Flow [l/min] [Max] 83.7 l/min
Flow [l/min] [Min] 28.5 l/min
Flow [m³/h] [Max] 5 m³/h
Flow [m³/h] [Min] 1.7 m³/h
Inlet connection size (metric) M42
Inlet connection standard Metric
Inlet connection type Thread
Inlet pressure [barg] [Max] 5 barg
Inlet pressure [barg] [Min] 0.5 barg
Inlet pressure [psig] [Max] 72.5 psig
Inlet pressure [psig] [Min] 7.3 psig
Inlet pressure peak [barg] [Max] 5 barg
Inlet pressure peak [psig] [Max] 73 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size (metric) M42
Outlet connection standard Metric
Outlet connection type Thread
Outlet pressure [barg] [Max] 83 barg
Outlet pressure [barg] [Min] 20 barg
Outlet pressure [psig] [Max] 1200 psig
Outlet pressure [psig] [Min] 290 psig
Outside dimensions of packaging LxWxH [in] 14,9x11,8x11,8
Outside dimensions of packaging LxWxH [mm] 380x300x300
Product description APP pumps
Product group Pump
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 78 dBA
Speed [rpm] [Max] 1800 rpm
Speed [rpm] [Min] 700 rpm
Speed continuous [rpm] [Min] 700 rpm
Type APP 5.1-10.2
Type designation APP 5.1 Ex
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality