PAHT C pumps, PAHT C 6.3

180B1033

Flow [gpm] [Max]: 4.700, Flow [l/min] [Max]: 18.10, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000, ATEX compliance: No

Product details

Gross weight 5.088 Kilogram
Net weight 4.725 Kilogram
Volume 6.053 Liter
EAN 5715162667767

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
ATEX compliance No
Body material AISI 304
China RoHS compliance Out of scope
Country of origin Denmark
Description PAHT C 6.3
Displacement [cm³/rev] 6.3 cm³/rev
Displacement [in³/rev] 0.38 in³/rev
Drain connection size (metric) M6
Drain connection standard Metric
Drain connection type Thread
EU RoHS compliance Out of scope
Flow [gpm] [Max] 4.7 gal/min
Flow [gpm] [Min] 1.4 gal/min
Flow [l/min] [Max] 18.1 l/min
Flow [l/min] [Min] 5.4 l/min
In scope of WEEE and contain batteries No
Inlet connection size [in] 1/2 in
Inlet connection standard BSPP
Inlet connection type Thread
Inlet pressure [barg] [Max] 4 barg
Inlet pressure [barg] [Min] 0 barg
Inlet pressure [psig] [Max] 58 psig
Inlet pressure [psig] [Min] 0 psig
Inlet pressure peak [barg] [Max] 4 barg
Inlet pressure peak [psig] [Max] 58 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size [in] 1/4 in
Outlet connection standard BSPP
Outlet connection type Thread
Outlet pressure [barg] [Max] 100 barg
Outlet pressure [barg] [Min] 30 barg
Outlet pressure [psig] [Max] 1450 psig
Outlet pressure [psig] [Min] 435 psig
Outside dimensions of packaging LxWxH [in] 10,7x5,9x5,4
Outside dimensions of packaging LxWxH [mm] 274x151x137
Product description PAHT C pumps
Product group Pump
REACH Candidate List substances No
Seal Material FFKM
Serviceable Yes
Sound pressure level [dB(A)] 76 dBA
Speed [rpm] [Max] 3000 rpm
Speed [rpm] [Min] 1000 rpm
Speed continuous [rpm] [Min] 1000 rpm
Type PAHT C 2-6.3
Type designation PAHT C 6.3
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality