PAHT pumps, PAHT 90

180B0089

Flow [gpm] [Max]: 38.900, Flow [l/min] [Max]: 149.60, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 1000

Product details

Gross weight 35.393 Kilogram
Net weight 28.5 Kilogram
Volume 34.2 Liter
EAN 5715162666975

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
Body material AISI 316
China RoHS compliance Out of scope
Country of origin Denmark
Description Pump for ultra pure water
Displacement [cm³/rev] 90 cm³/rev
Displacement [in³/rev] 5.49 in³/rev
Drain connection size (metric) M6
Drain connection standard Metric
Drain connection type Thread
Flow [gpm] [Max] 38.9 gal/min
Flow [gpm] [Min] 13.1 gal/min
Flow [l/min] [Max] 149.6 l/min
Flow [l/min] [Min] 50.6 l/min
In scope of WEEE and contain batteries No
Inlet connection size [in] 1 1/2 in
Inlet connection standard BSPP
Inlet connection type Thread
Inlet pressure [barg] [Max] 6 barg
Inlet pressure [barg] [Min] 0 barg
Inlet pressure [psig] [Max] 87 psig
Inlet pressure [psig] [Min] 0 psig
Inlet pressure peak [barg] [Max] 20 barg
Inlet pressure peak [psig] [Max] 290 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size [in] 1 in
Outlet connection standard BSPP
Outlet connection type Thread
Outlet pressure [barg] [Max] 160 barg
Outlet pressure [barg] [Min] 30 barg
Outlet pressure [psig] [Max] 2320 psig
Outlet pressure [psig] [Min] 435 psig
Outside dimensions of packaging LxWxH [in] 14,9x11,8x11,8
Outside dimensions of packaging LxWxH [mm] 380x300x300
Product description PAHT pumps
Product group Pump
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 81 dBA
Speed [rpm] [Max] 1800 rpm
Speed [rpm] [Min] 700 rpm
Speed continuous [rpm] [Min] 1000 rpm
Type PAHT 50-90
Type designation PAHT 90
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality