PAHT pumps, PAHT 50

180B0085

Flow [gpm] [Max]: 21.700, Flow [l/min] [Max]: 83.70, Outlet pressure [barg] [Max]: 80, Outlet pressure [psig] [Max]: 1160, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 1000

Product details

Gross weight 35.686 Kilogram
Net weight 35.5 Kilogram
Volume 22.131 Liter
EAN 5715162667132

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
Body material AISI 316
China RoHS compliance Out of scope
Country of origin Denmark
Description Pump for ultra pure water
Displacement [cm³/rev] 50 cm³/rev
Displacement [in³/rev] 3.05 in³/rev
Drain connection size (metric) M6
Drain connection standard Metric
Drain connection type Thread
Flow [gpm] [Max] 21.7 gal/min
Flow [gpm] [Min] 7.4 gal/min
Flow [l/min] [Max] 83.7 l/min
Flow [l/min] [Min] 28.6 l/min
In scope of WEEE and contain batteries No
Inlet connection size [in] 1 1/2 in
Inlet connection standard BSPP
Inlet connection type Thread
Inlet pressure [barg] [Max] 6 barg
Inlet pressure [barg] [Min] 0 barg
Inlet pressure [psig] [Max] 87 psig
Inlet pressure [psig] [Min] 0 psig
Inlet pressure peak [barg] [Max] 20 barg
Inlet pressure peak [psig] [Max] 290 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size [in] 1 in
Outlet connection standard BSPP
Outlet connection type Thread
Outlet pressure [barg] [Max] 80 barg
Outlet pressure [barg] [Min] 30 barg
Outlet pressure [psig] [Max] 1160 psig
Outlet pressure [psig] [Min] 435 psig
Outside dimensions of packaging LxWxH [in] 14,9x11,8x11,8
Outside dimensions of packaging LxWxH [mm] 380x300x300
Product description PAHT pumps
Product group Pump
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 80 dBA
Speed [rpm] [Max] 1800 rpm
Speed [rpm] [Min] 700 rpm
Speed continuous [rpm] [Min] 1000 rpm
Type PAHT 50-90
Type designation PAHT 50
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality