MCC201A23KT3E20B

175U6024

All-mode Filter MCC 201, 380-400/500V, 24/23A
Dual mode low-pass sine-wave filter, suppressing the switching frequency
and smooth out the phase-to-phase and phase-to-ground motor voltages
to become sinusoidal.
Key-features:
- Up to 1000 meter unscreened motor cable
- Reduction of acoustical switching noise from motor
- Elimination of motor bearing currents
- Elimination of motor insulation stress
- Extends motor service lifetime
Specifications:
Voltage rating: 380-500V
Nominal current:
@400V: 24.0A, 5-150 Hz and 22.3A, <5 Hz
@500V: 23.0A, 5-150 Hz and 17.7A, <5 Hz
Ambient temperature: -10 to 45 deg. C
Enclosure degree: IP20
Mounting: wall-mounted book style with drive

Product details

Gross weight 28.1 kg
Net weight 28.1 kg
Volume 0.096 m3
EAN 5714853197057

DD Power Options Class

Product Series VLT® All mode sinus filter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality