MCD201045T4CV3

175G5171

MCD201045T4CV3
VLT® Compact Starter MCD 201
45 kW 85A:4-6: 594
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(B) B-Frame

Model code: MCD201045T4CV3
Re-configure

Product details

Gross weight 4.6 Kilogram
Net weight 4 Kilogram
Volume 16.12 Liter
EAN 5702427098114

 

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 201 201
Power Rating 045 45 kW 85A:4-6: 594
Phase T Three phase
Mains Voltage 4 200-440 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size B (B) B-Frame
Typecode Part 1 MCD201045T4CV3
Product Catalog NO_VIEW NO VIEW
Variant condition (ref. YV00)




09846
4
MCD201
MCD201045T4CV3
SOFT_201
VLT
Variant condition (Purch)




09846
4
MCD201
MCD201045T4CV3
SOFT_201
VLT
STAT NO 09846
Modelcode01 MCD201045T4CV3
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Calculated Gross Weight [kg] 4.6
Calculated Package Weight 0.6
Calculated Net Weight [kg] 4
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
Division 87 87
Product Group D48 D48

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality