Distribution units SGCI - CDM

145H1885

Stainless steel manifold, 5 loops, ICON2 Advanced Master controller, used in combination with CDM cooling module - For EvoFlat / EvoFlat 4.0

Product details

Gross weight 8.8 Kilogram
Net weight 7.5 Kilogram
Volume 78.736 Liter
EAN 5715255013594

 

Actuator 230V
Adaptive learning Yes
App-solution installer Installer app with commissioning tool
App-solution user Danfoss Ally
Application type Distribution units
Approval CE
Automatic balancing Yes
CE evaluated Yes
Connection direction Top
Control ICON2 Master controller
Description Stainless steel manifold, 5 loops, ICON2 Advanced Master controller, used in combination with CDM cooling module - For EvoFlat / EvoFlat 4.0
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G int. Thread
In scope of WEEE Yes
Interfaces Bluetooth
Zigbee
Number of connections 2
Number of floor heating manifold connections 5
Power per output [W] [Max] 2 W
Pressure nominal primary [bar] 6 bar
Product group Distribution units
PWM Yes
Scheduling Yes
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type Distribution units SGCI - CDM
UL evaluated Out of scope
Valve excercise Yes
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality