Distribution unit SG

145H0910

Stainless steel manifold, 10 loops - For EvoFlat / EvoFlat 4.0

Product details

Gross weight 9 Kilogram
Net weight 9 Kilogram
Volume 78.736 Liter
EAN 5702424301989

 

Application type Distribution units
CE evaluated Out of scope
Connection direction Top
Control No controller
Description Stainless steel manifold, 10 loops - For EvoFlat / EvoFlat 4.0
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE No
Number of connections 2
Number of floor heating manifold connections 10
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 77681a3a-98b5-451b-b9c8-d9508a8f60cb
Supply temperature construction [˚C] 60 °C
Type Distribution unit SG
UL evaluated Out of scope
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality