Distribution unit SG

145H0904

Stainless steel manifold, 4 loops - For EvoFlat / EvoFlat 4.0

Product details

Gross weight 6.335 Kilogram
Net weight 6.335 Kilogram
Volume 78.736 Liter
EAN 5702424295509

 

Application type Distribution units
CE evaluated Out of scope
Connection direction Top
Control No controller
Description Stainless steel manifold, 4 loops - For EvoFlat / EvoFlat 4.0
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE No
Number of connections 2
Number of floor heating manifold connections 4
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f8861924-6e9a-42a8-be39-fa194ba42525
Supply temperature construction [˚C] 60 °C
Type Distribution unit SG
UL evaluated Out of scope
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality