Distribution unit SG

145H0903

Stainless steel manifold, 3 loops

Product details

Gross weight 6 Kilogram
Net weight 6 Kilogram
Volume 40.8 Liter
EAN 5702424295493

 

Application type Distribution units
CE evaluated Yes
Connection direction Top
Control No control
Description Stainless steel manifold, 3 loops
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
HE connection size 3/4"
HE connection type G ext. thread
In scope of WEEE and contain batteries No
Number of connections 2
Number of floor heating manifold connections 3
Pressure nominal primary [bar] 6 bar
Product group Distribution units
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply temperature construction [˚C] 60 °C
Type Distribution unit SG
Version Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality