EvoFlat WSA, Type 1, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat

145G0300

EvoFlat WSA 1 TPC-M w/cover

Product details

Gross weight 10.195 Kilogram
Net weight 8.995 Kilogram
Volume 82.11 Liter
EAN 5702424654115

 

Application type Instantaneous DHW
China RoHS compliance Out of scope
Cover material EPP
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 200 mm
Depth without cover [mm] 150 mm
Description EvoFlat WSA 1 TPC-M w/cover
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 45 kW
DHW capacity [kW] [Min] 37 kW
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW pipe size Ø18
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE pipe size Ø18
Heating capacity [kW] 10 kW
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating circuit - control Thermostat
Heating HEX type XB06H-1 26
Heating system type DHW only
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Manufacturer's name Danfoss
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 200 mm
Package height [mm] 600 mm
Package width [mm] 600 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1
Supply temperature construction [˚C] 95 °C
Type EvoFlat WSA
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality