VXe Solo H OP HT, Type 2, Heating controller name: ECL 310

145F4480

Product Type: VXe Solo H OP HT, Type 2, 25 bar, 130 °C, ECL 310 / AVQM / AMV

Product details

Gross weight 39 Kilogram
Net weight 37 Kilogram
EAN 5702424659745

 

Application type Indirect Heating
Capacity [kW] 47 kW
China RoHS compliance Out of scope
Connection direction Bottom
Contain batteries No
Cover material Polypropylene
Description VXe Solo H OP HT, ECL310, Type 2
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating Actuator AMV 10
Heating control type Electronic
Heating controller name ECL 310
Heating HEX type XB06H-1 40
HEX heating brazed/gasketed material Brazed copper
In scope of WEEE No
Mixing circuit - control ECL 310 / AVQM / AMV
Pressure nominal primary [bar] 25 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 130 °C
Type VXe Solo H OP HT
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality