VX Solo II HWS, Type 1, Heating controller name: No Controller

145F4168

Product Type: VX Solo II HWS, Type 1, 16 bar, 110 °C, AHQM / AMV

Product details

Gross weight 45 Kilogram
Net weight 43 Kilogram
EAN 5715162511411

 

Capacity [kW] 20 kW
Description VX Solo II HWS, without ECL, Type 1, with safety function
Heating circuit - control AHQM / AMV
Heating controller name No Controller
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Type VX Solo II HWS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality