VX Solo II H2WS, 2 HE circ., sec. conn. f/cyl., Type 2, Heating controller name: ECL 310-A267 & AHQM 15/AMV13, DHW controller name: ECL 310 + pump

145F4165

Product Type: VX Solo II H2WS, 2 HE circ., sec. conn. f/cyl., Type 2, 16 bar, 110 °C, VMV 15 / AMV150, ECL 310 + pump

Product details

Gross weight 45 Kilogram
Net weight 43 Kilogram
EAN 5714279483437

 

Additional information Cover
Safety function
Application type Indirect Heating & Secondary connected DHW cylinder
Capacity [kW] 30 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Description VX-Solo II H2WS ECL310/A267 Type 2, with Cover and STW
DH connection size 3/4"
DHW Control type Electronic
DHW controller name ECL 310 + pump
DHW pipe size Ø18
DHW pump brand Grundfos
DHW pump type UPM3
DHW tank circuit - pump brand Grundfos
DHW tank circuit - pump type UPM3 Auto L
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating circuit - pump brand Grundfos
Floor heating circuit - pump type UPM3 Auto L
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] 30 kW
Heating circuit - control VMV 15 / AMV150
Heating control type Electronic
Heating controller name ECL 310-A267 & AHQM 15/AMV13
Heating HEX type XB06H-1 40
Heating pump brand Grundfos
Heating pump type UPM3 Auto L
Height with cover [mm] 861 mm
Height without cover [mm] 818 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Package depth [mm] 800 mm
Package height [mm] 420 mm
Package width [mm] 840 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II H2WS, 2 HE circ., sec. conn. f/cyl.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality