VX Solo II HWS, Type 2, Heating controller name: No Controller

145F4016

Product Type: VX Solo II HWS, Type 2, 16 bar, 110 °C, Pressure independent control valve

Product details

Gross weight 40 Kilogram
Net weight 38 Kilogram
EAN 5714279483840

 

Application type Indirect Heating & Secondary connections for DHW cylinder
Capacity [kW] 30 kW
China RoHS compliance Out of scope
Connection direction Top and bottom
Contain batteries No
Cover material White-lacquered steel sheet
Description VX-Solo HWS OP, XB06H-1 40, uden ECL
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type Internal thread
HE pipe size Ø18
Heating Actuator AMV 10
Heating control type Electronic
Heating HEX type XB06H-1 40
Height with cover [mm] 861 mm
Height without cover [mm] 861 mm
HEX heating brazed/gasketed material Brazed copper
In scope of WEEE No
Mixing circuit - control Pressure independent control valve
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 6 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type VX Solo II HWS
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality