Akva Lux II VX, Type 2-2, Heating controller name: No Controller, DHW controller name: PTC2+P

145F0413

Product Type: Akva Lux II VX, Type 2-2, 16 bar, 110 °C, Pressure independent control valve, PTC2+P

Product details

Gross weight 47 Kilogram
Net weight 45 Kilogram
EAN 5714279482430

 

Description KVA LUX II VX u/ECL TYP2/2 KR TR6
DHW Control type Flow-thermostatic
DHW controller name PTC2+P
DHW HEX type XB06H-1 40
Heating circuit - control Pressure independent control valve
Heating control type Electronic
Heating controller name No Controller
Heating HEX type XB06H-1 40
HEX DHW brazing material Copper
HEX DHW type XB06H-1 40
HEX heating brazing material Copper
HEX heating type XB06H-1 40
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2-2
Supply temperature construction [˚C] 110 °C
Type Akva Lux II VX

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality