Akva Lux II VXi HWP, Type 2, Heating controller name: ECL 310/AVQM/AMV13, DHW controller name: PTC2+P

145F0335

Product Type: Akva Lux II VXi HWP, Type 2, 16 bar, 95 °C, ECL 310 / AVQM / AMV, PTC2+P

Product details

Gross weight 42 Kilogram
Net weight 40 Kilogram
EAN 5702428524971

 

Additional information 2x Safety function
Cover
DHW
EPP Front insulation cover
Application type Indirect Heating & Instantaneous DHW
Connection direction Top and bottom
Cover material White-lacquered In wall
Cover option Included
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 360 mm
Depth without cover [mm] 360 mm
Description Akva Lux II VXi HWP type 2 HE + type 2 PWH +DVGW ball valve, safety func
DH connection size 3/4"
DH connection type G int. Thread
DHW capacity [kW] [Max] 53 kW
DHW capacity [kW] [Min] 32 kW
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name PTC2+P
DHW HEX type XB06H+-1 40
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Heating circuit - control ECL 310 / AVQM / AMV
Heating control type Electronic
Heating controller name ECL 310/AVQM/AMV13
Heating HEX type XB06H-1 40
Height with cover [mm] 980 mm
Height without cover [mm] 980 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Manufacturer's name Danfoss
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 360 mm
Package height [mm] 1000 mm
Package width [mm] 600 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 95 °C
Type Akva Lux II VXi HWP
Width with cover [mm] 550 mm
Width without cover [mm] 550 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality