Akva Lux II VXi HWP, Type 1-1, Heating controller name: ECL 310-A337 & AVQM/AMV 150, DHW controller name: PTC2 + P

145F0332

Product Type: Akva Lux II VXi HWP, Type 1-1, 16 bar, 110 °C, ECL 310 / AVQM / AMV, PTC2 + P

Product details

Gross weight 44 Kilogram
Net weight 42 Kilogram
EAN 5702428524940

 

Additional information DVGW Ball valves
Safety function
Insulated Cabinet
Application type Indirect Heating & Instantaneous DHW
China RoHS compliance Out of scope
Connection direction Top and bottom
Description Akva Lux II VXi HWP, Type H1 + Type DHW1 with DVGW ball valves and safety function
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 55 kW
DHW capacity [kW] [Min] 35 kW
DHW connection size 3/4"
DHW Control type Flow/thermostatic
DHW controller name PTC2 + P
DHW HEX type XB06H-1 26
DHW pipe size Ø18
Differential pressure controller Integrated
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] 20 kW
Heating circuit - control ECL 310 / AVQM / AMV
Heating control type Electronic
Heating controller name ECL 310-A337 & AVQM/AMV 150
Heating HEX type XB06H-1 26
Heating pump brand Grundfos
Heating pump type UPM3 15-70 130 ZZA
Height without cover [mm] 999 mm
HEX heating alloy AISI 316
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Package depth [mm] 560 mm
Package height [mm] 370 mm
Package width [mm] 1200 mm
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 3 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 1-1
Supply temperature construction [˚C] 110 °C
Supply voltage [V] AC 230 V
Type Akva Lux II VXi HWP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality