EvoFlat FSA, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M, Thermostat

145B0801

EvoFlat FSA 2 (w/front) w/Circ

Product details

Gross weight 15.2 Kilogram
Net weight 14 Kilogram
Volume 0.845 Hectoliter
EAN 5702424285845

 

Application type Direct Heating & Instantaneous DHW
Connection direction Bottom
Cover material White-lacquered In wall
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 153 mm
Depth without cover [mm] 110 mm
Description EvoFlat FSA 2 (w/front) w/Circ
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 53 kW
DHW capacity [kW] [Min] 45 kW
DHW circulation Included
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name TPC-M
DHW HEX type XB06H-1 40
DHW pipe size Ø18
DHW re-circulation pump brand Wilo
DHW re-circulation pump type YONOS PARA Z15/7 RK
DHW tank circuit - control Thermostatic
Fitting piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating capacity [kW] 10 kW
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating circuit - control Thermostat
Heating control type Differential pressure
Heating controller name TPC-M
Heating system type Radiator heating
Height with cover [mm] 600 mm
Height without cover [mm] 590 mm
HEX heating alloy AISI 316
HEX heating brazing material Stainless steel
HEX heating type Brazed
In scope of WEEE and contain batteries No
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 160 mm
Package height [mm] 800 mm
Package width [mm] 600 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 2
Supply temperature construction [˚C] 95 °C
Type EvoFlat FSA
Width with cover [mm] 600 mm
Width without cover [mm] 545 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality