EvoFlat FSF, Type 3, 10 bar, 95 °C, DHW controller name: TPC-M

145B0515

EvoFlat FSS 1, w/bypass, w/1 CW meter, w/o EPP front

Product details

Gross weight 14.64 Kilogram
Net weight 13.44 Kilogram
Volume 78.736 Liter
EAN 5702424285883

 

Application type Direct Heating & Instantaneous DHW
Connection direction Bottom
Contain batteries No
Cover material White-lacquered In wall
Cover option Extra
DCW static pressure [bar] [Min] 2 bar
Depth with cover [mm] 153 mm
Depth without cover [mm] 110 mm
Description EvoFlat FSS 1, w/bypass, w/1 CW meter, w/o EPP front
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW capacity [kW] 37 kW
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW HEX type XB06H-1 26
DHW pipe size Ø18
Differential pressure controller Integrated
Fitting Piece Energy meter return
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heat exchanger test pressure [bar] 38 bar
Heating capacity [kW] [Max] 15 kW
Heating capacity [kW] [Min] 10 kW
Heating control type Differential pressure
Heating controller name TPC-M
Heating system type Radiator and Floor heating
Height with cover [mm] 590 mm
Height without cover [mm] 590 mm
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Copper
Insulation material Without
Manufacturer's name Danfoss
Mixing circuit - control Thermostat
Number of households [Max] 2
Number of households [Min] 1
Package depth [mm] 600 mm
Package height [mm] 160 mm
Package width [mm] 800 mm
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Remarks Insulated Flatstations
Station size type Type 3
Supply temperature construction [˚C] 95 °C
Type EvoFlat FSF
Width with cover [mm] 545 mm
Width without cover [mm] 545 mm

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality